Brushed DC Motor Drivers

Motor Driver Quick Search

Brushed DC Motor Drivers

1ch Brushed Motor Drivers

2ch Brushed Motor Drivers

Automotive Brushed Motor Drivers

The same type of symbol in front of part numbers indicate pin-compatible products.

  Motor Drive Supply Voltage (V)
Output Current(A) Pre                                          
        BD16951EFV-M    
                                       
5.0                                          
              BD63150AFM @Io-peak=6.0A  
                                       
3.0                                          
              BD64950EFJ @Io-peak=6.0A      
                                       
          BD62321HFP        
                                       
              BD63130AFM @Io-peak=4.0A
                                       
              BD62130AEFJ @Io-peak=4.0A          
                                       
          BD16912EFV-C                
                                       
2.0                                          
          BD6237FM        
                                       
          BD6232FP / BD6232HFP        
                                       
          BD6222HFP                    
                                       
              BD62220AEFV @Io-peak=2.8A          
                                       
              BD62120AEFJ @Io-peak=3.0A          
                                       
              BD62221MUV @Io-peak=3.0A          
                                       
      BD6212FP /
BD6212HFP
                               
                                       
1.2                                          
    BD63576NUX @Io-peak=3.2A                      
                                       
  BD65491FV @Io-peak=4.0A                  
                                       
1.0                                          
              BD60210FV @Io-peak=4.0A                
                                       
              BD62210AEFV @Io-peak=1.5A          
                                       
              BD62110AEFJ @Io-peak=2.0A          
                                       
          BD6236FM        
                                       
          BD6231F / BD6231HFP        
                                       
          BD6226FP                    
                                       
      BD6211F /
BD6211HFP
                               
                                       
  BD65492MUV                  
                                       
  BD63565EFV                  
                                       
    BD65494MUV @Io-peak=2.5A                        
                                       
    BD6376GUL                        
                                       
    BD63572MUV @Io-peak=2.5A                        
                                       
          BD16939AEFV-C        
                                       
          BD16938AEFV-C        
                                       
0.5                                          
              BD62105AFVM @Io-peak=1.0A          
                                       
          BD6230F        
                                       
                                       
      BD6210F /
BD6210HFP
                               
                                       
  Motor Drive Supply Voltage (V)