ROHM Product Detail

BD16938AEFV-C
Automotive 8ch Half Bridge Driver with SPI Control

The BD16938AEFV-C is 8ch half bridge driver for automotive applications. It can drive compact DC brush motors directly and each output can be controlled in three modes (High, Low and High Impedance). MCU can control the driver via 16bit Serial Peripheral Interface (SPI). The absolute voltage is 40V rated with low ON resistance packaged in compact package, which contributes to realize high reliability, low energy consumption and low cost.

Product Detail

 
Part Number | BD16938AEFV-CE2
Status | Recommended
Package | HTSSOP-B28
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply Voltage (Max.) [V]

32

Power Supply Voltage (Min.) [V]

6.3

Vcc (Max.)[V]

40

Iout (Max.)[A]

1

Output On Resistance (Typ.)[Ω]

1.4

Number of Motors

4

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.7x6.4 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • 1.0A DMOS Half Bridge 8 Circuits
  • Three Mode Output Control (High, Low & High Impedance)
  • Low Standby Current
  • Built-in Protection Diode Against Output ReverseVoltage
  • Over Current Protectionat VS Supply Stage (OCP)
  • Under Load Detection at VS Supply Stage (ULD)
  • Over Voltage Protection with OVDSEL Modeat VS Supply Stage (OVP)
  • Under Voltage Lock Out at VS Supply Stage (UVLO)
  • Thermal Shutdown (TSD), Thermal Warning (TW)
X

Most Viewed