BD62130AEFJ
36 V 1ch DC Brush Motor Drivers

BD62130AEFJ is a built-in 1 channel H bridge motor driver for DC brush motors. This driver can drive high efficiency by direct PWM. There are built in protection circuits in this IC. Each protection circuit operation contributes to set high reliability.

We recommend BD62130JEFJ for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD62130AEFJ-E2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

3

Iout Peak (Max.)[A]

4

Output On Resistance (Typ.)[Ω]

0.35

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Single Power Supply Input (Rated voltage of 36V)
  • Rated Output Current (peak): 3.0A (4.0A)
  • Low ON-Resistance DMOS Output
  • Forward, Reverse, Brake, Stop
  • Direct PWM Control
  • Drive DC Brush Motor
  • Built-in Logic Input Pull-down Resistor
  • Cross-conduction Prevention Circuit
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Protects against malfunction when power supply is disconnected (Ghost Supply Prevention function)
  • Adjacent Pins Short Protection
  • Inverted Mounting Protection
  • Micro Miniature, Ultra-thin and High Heat-radiation (exposed metal type) Package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD62130AEFJ-EVK-101
    • This Evaluation Board was developed for ROHM’s family of DC Brushed Motor Driver: BD62130AEFJ. This is suitable for Small appliances(Vacuum cleaners), Factory Automation, Robotics, Point of Sales(POS) machines, Gaming Machines, Scanners, Printers(Multi-function Printer, Laser Printer, Inkjet Printer, Photo Printer, FAX, Mini Printer), Plain Paper Copier(PPC), and any application that requires motor drivers for DC Brushed Motor.

  • User's Guide
X

Most Viewed