BD62130JEFJ
36V 1ch DC Brush Motor Drivers

BD62130JEFJ is a built-in 1channel H bridge motor driver for DC brush motors. This driver can drive high efficiency by direct PWM. There are built in protection circuits in this IC. Each protection circuit operation contributes to set high reliability.

This IC uses different production line against series model BD62130AEFJ for the purpose of improving production efficiency. We recommend using this IC for your new development. Electric characteristics noted in Datasheet does not differ between Production Line. In addition, the data of BD62130AEFJ is disclosed for documents and design models unless otherwise specified.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD62130JEFJ-E2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

3

Iout Peak (Max.)[A]

4

Output On Resistance (Typ.)[Ω]

0.35

Number of Motors

1

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Single Power Supply Input (Rated voltage of 36V)
  • Rated Output Current (peak): 3.0A (4.0A)
  • Low ON-Resistance DMOS Output
  • Forward, Reverse, Brake, Stop
  • Direct PWM Control
  • Drive DC Brush Motor
  • Built-in Logic Input Pull-down Resistor
  • Cross-conduction Prevention Circuit
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Protects against malfunction when power supply is disconnected (Ghost Supply Prevention function)
  • Adjacent Pins Short Protection
  • Inverted Mounting Protection
  • Micro Miniature, Ultra-thin and High Heat-radiation (exposed metal type) Package
X

Most Viewed