ROHM Product Detail

BD16912EFV-C
40V/3A Rating H-Bridge Driver for Automotive

BD16912EFV-C is a 1-ch H-bridge DMOS FET driver for automotive application. High efficiency driving is possible by direct PWM control or constant current PWM control. It is equipped with Output Current Detection Amplifier, Abnormality Detection Signal Output, low ON resistance and small package, contributing to high reliability, low power consumption and space saving of the set.

Product Detail

 
Part Number | BD16912EFV-CE2
Status | Recommended
Package | HTSSOP-B20
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

6

Vcc (Max.)[V]

40

Iout (Max.)[A]

3

Output On Resistance (Typ.)[Ω]

0.36

Number of Motors

1

VREF・PWM

Yes

Current Limit

Yes

High Speed Drive

-

Automotive class

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.5x6.4 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Small Package with Backside Exposed PAD
  • Driver with Built-in Power DMOS FET
  • 2 Input Control (Forward Rotation, Reverse Rotation,Idle Rotation, Brake)
  • Direct PWM Control
  • Constant Current PWM Control (Current limit)
  • Power Save (Standby)
  • Through Current Prevention
  • Output Current Detection Amplifier
  • Abnormality Detection Signal Output
  • Abnormality Detection (Over Current, Over Voltage, Thermal Shutdown: TSD, Thermal Warning: TW)
  • Output Protection (Over Current, Over Voltage, Thermal Shutdown: TSD)
  • Under Voltage Lock Out: UVLO
X

Most Viewed