ROHM Product Detail

BD63576NUX
Single H-Bridge Driver High-Speed Switching Type

The BD63576NUX provides a single H-bridge motor driver which features wide range of motor power supply voltage from 2.0V to 10.0V and low power consumption to switch low ON-Resistance DMOS transistors at high speed. This small surface mounting package is most suitable for mobile system, home appliance and various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63576NUX-E2
Status | Recommended
Package | VSON008X2020
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Power Supply Voltage (Max.) [V]

10

Power Supply Voltage (Min.) [V]

2

Vcc (Max.)[V]

10.5

Iout (Max.)[A]

1.2

Iout Peak (Max.)[A]

3.2

Output On Resistance (Typ.)[Ω]

0.55

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.0x2.0 (t=0.6)

Find Similar

Features:

  • Low ON-Resistance Power DMOS Output
  • Charge Pump-less with PDMOS High Side Driver
  • Under Voltage Locked Out Protection and Thermal Shut Down Function
  • Automatic Power-Saving Mode Function
X

Most Viewed