BD62110AEFJ
36V 1ch DC Brush Motor Drivers

BD62110AEFJ is a built-in 1 channel H-bridge motor driver for DC brush motors. This driver can facilitate low power consumption by direct PWM. There are built in protection circuits in this IC. Each protection circuit operation contributes to set high reliability.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD62110AEFJ-E2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

1

Iout Peak (Max.)[A]

2

Output On Resistance (Typ.)[Ω]

1.8

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Single Power Supply Input (rated voltage of 36V)
  • Rated Output Current (peak) :1.0A (2.0A)
  • Low ON-Resistance DMOS Output
  • Forward, Reverse, Brake, Open
  • External PWM Control
  • Driver for DC Brush Motor
  • Built-in logic input pull-down resistor
  • Cross-conduction Prevention Circuit
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lock out Circuit (UVLO)
  • Over Voltage Lock out Circuit (OVLO)
  • Ghost Supply Prevention
    (protects against malfunction when power supply is disconnected)
  • Adjacent Pins Short Protection
  • Inverted Mounting Protection
  • HTSOP-J8 package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD62110AEFJ-EVK-101
    • This Evaluation Board was developed for ROHM’s family of DC Brushed Motor Driver: BD62110AEFJ. This is suitable for Small appliances(Vacuum cleaners), Factory Automation, Robotics, Point of Sales(POS) machines, Gaming Machines, Scanners, Printers(Multi-function Printer, Laser Printer, Inkjet Printer, Photo Printer, FAX, Mini Printer), Plain Paper Copier(PPC), and any application that requires motor drivers for DC Brushed Motor.

  • User's Guide
X

Most Viewed