BD63572MUV
Dual H-Bridge Driver High-Speed Switching Type

The BD63572MUV provides a dual H-Bridge motor driver which features wide range of motor power supply voltage from 2.0V to 9.0V and low power consumption to switch low ON-Resistance DMOS transistors at high speed. This small surface mounting package is most suitable for mobile system, home appliance and various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63572MUV-E2
Status | Recommended
Package | VQFN20PV3535
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

9

Power Supply Voltage (Min.) [V]

2

Vcc (Max.)[V]

10

Iout (Max.)[A]

1

Iout Peak (Max.)[A]

2.5

Output On Resistance (Typ.)[Ω]

0.4

Number of Motors

2

VREF・PWM

-

Current Limit

-

High Speed Drive

Yes

Automotive class

No

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.5x3.5 (t=1)

Find Similar

Features:

  • Low ON-Resistance Power DMOS Output
  • Charge Pump-less with PDMOS High-Side Driver
  • Drive Mode Switch Function
  • Under Voltage Locked Out Protection and Thermal Shutdown Function
X

Most Viewed