ROHM Product Detail

BD60210FV
20V Output Current 1A (Continuous) 2ch Brush Motor Driver

BD60210FV is a built in 2 H bridge motor driver for 2 DC brush motors, 1 bipolar stepper motor or 4 solenoid loads. This driver can drive high-efficiency by direct PWM control. It is possible to output an abnormal detection signal for Wired-OR that notifies each protection circuit operation, which contributes to set high reliability.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD60210FV-E2
Status | Recommended
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Power Supply Voltage (Max.) [V]

18

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

20

Iout (Max.)[A]

1

Iout Peak (Max.)[A]

4

Output On Resistance (Typ.)[Ω]

0.95

Number of Motors

2

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

5.0x6.4 (t=1.35)

Find Similar

Features:

  • Single Power Supply Input (Rated Voltage of 20V)
  • Rated Output Current (Continuous) 1.0A/Phase
  • Rated Output Current (Peak) 4.0A/Phase
  • Low ON Resistance DMOS Output
  • Forward, Reverse, Brake and Stop Functions
  • Power Save Function
  • Direct PWM Control
  • Driver for 2 DC Brush Motors
  • Driver for 1 Bipolar Stepping Motor
  • Driver for Solenoid
  • FULL STEP and HALF STEP Functionality (Driving Stepper Motor)
  • Built-in Logic Input Pulldown Resistor
  • Cross Conduction Prevention Circuit
  • Thermal Shutdown Circuit (TSD)
  • Over Current Protection Circuit (OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Protects Against Malfunction when Power Supply is Disconnected (Ghost Supply Prevention Function)
  • Adjacent Pins Short Protection

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD60210FV-EVK-001
    • This evaluation board is designed to drive 2 DC brush motors, 1 bipolar stepping motor, 4 solenoid loads, etc., using BD60210FV. For detailed specifications of this IC, please refer to the data sheet.

  • User's Guide
X

Most Viewed