ROHM Product Detail

BD62321HFP
H-bridge Drivers High current series

BD62321HFP is full bridge driver for brush motor applications. This IC can operate at a wide range of power-supply voltages (from 6V to 32V), supporting output currents of up to 3A. MOS transistors in the output stage allow for PWM signal control. The replacement is also easy because of the pin compatible with BD623XHFP series.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD62321HFP-TR
Status | Recommended
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Power Supply Voltage (Max.) [V]

32

Power Supply Voltage (Min.) [V]

6

Vcc (Max.)[V]

36

Iout (Max.)[A]

3

Output On Resistance (Typ.)[Ω]

1

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

No

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.395x10.54 (t=2.005)

Find Similar

Features:

・Built-in one channel driver
・Low standby current
・Supports PWM control signal input (20kHz to 100kHz)
・Cross-conduction prevention circuit
・Four protection circuits provided: OCP, OVP, TSD, UVLO and SAP
X

Most Viewed