| Power Device | Isolation Voltage | Driving Capability(Iout) | Function | Operation Voltage | Secondary side | Miller Clamp | Secondary UVLO [ON/OFF] | Short Circuit Protection (Note 2) |
DESAT (Note 2) | Soft Turn OFF after short detection |
Temp Monitor | Thermal shut down with Ext. Sensor |
Package | Evaluation Kit | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Simple | Complex | Positive Voltage | Negative Voltage | |||||||||||||
| Automotive | ||||||||||||||||
| ~Gen3 SiC Drive voltage over 18V |
3.75k Vrms |
±4A | BM61S40RFV-C | - | 4.5 to 5.5V |
16 to 20V |
- | Built-in | 14.5V/ 15.0V |
- | - | - | - | - | SSOP-B10W | ✔ |
| BM61S41RFV-C | 16 to 24V |
- | Built-in | 14.5V/ 15.0V |
- | - | - | - | - | SSOP-B10W | ✔ | |||||
| SiC, IGBT, Si-MOSFET |
3.75k Vrms |
±20A | - | BM6112FV-C | 4.5 to 5.5V |
14 to 20V |
-12 to 0V |
Ext. MOSFET | 11.5V/ 12.5V |
✔ | ✔ | ✔ | ✔ | - | SSOP-B28W | - |
| 2.5k Vrms |
±9A | - | BM60060FV-C | 8 to 24V |
13.5 to 24V |
- | Built-in | 11.5V/ 12.5V |
✔ | - | ✔ | ✔ | - | SSOP-B28W | - | |
| ±5A | - | BM60055FV-C | 4.5 to 30V |
9 to 24V |
- | Built-in | ✔ (Note 1) |
✔ | - | ✔ | - | ✔ | SSOP-B28W | - | ||
| ±4.5A | - | BM6109FV-C | 4.5 to 5.5V |
14 to 18V |
- | Ext. MOSFET |
12.0V/ 12.5V |
✔ | - | ✔ | ✔ | - | SSOP-B28W | - | ||
| ±3A | - | BM6101FV-C | 4.5 to 5.5V |
14 to 24V |
-12 to 0V |
Ext. MOSFET |
11.5V/ 12.5V |
✔ | ✔ | ✔ | - | ✔ | SSOP-B20W | - | ||
| BM6102FV-C | 4.5 to 5.5V |
14 to 20V |
- | Ext. MOSFET |
11.5V/ 12.5V |
✔ | ✔ | ✔ | - | ✔ | SSOP-B20W | - | ||||
| BM6104FV-C | 4.5 to 5.5V |
10 to 24V |
-12 to 0V |
Ext. MOSFET |
9.05V/ 9.55V |
✔ | ✔ | ✔ | - | - | SSOP-B20W | - | ||||
| BM60052AFV-C | 4 to 32V |
10 to 20V |
-12 to 0V |
Built-in | ✔ (Note 1) |
- | ✔ | ✔ | - | ✔ | SSOP-B28W | - | ||||
| BM60054AFV-C | 4 to 32V |
10 to 20V |
-12 to 0V |
Built-in | ✔ (Note 1) |
✔ | ✔ | ✔ | - | ✔ | SSOP-B28W | - | ||||
| Si-MOSFET | 3.75k Vrms |
±4A | BM61M41RFV-C | - | 4.5 to 5.5V |
9 to 24V |
- | Built-in | 7.4V/ 7.8V |
- | - | - | - | - | SSOP-B10W | ✔ |
| Industry | ||||||||||||||||
| SiC IGBT Si-MOSFET |
2.5k Vrms |
±3A | - | BM6108FV-LB | 4.5 to 5.5V |
10 to 24V |
-12V to 0V |
Ext. MOSFET |
9.05V/ 9.55V |
✔ | ✔ | ✔ | - | - | SSOP-B20W | - |
| Si-MOSFET | - | +3.5A/ -4.5A |
- | BD2320UEFJ-LA | 7.5 to 14.5V |
- | - | - | - | - | - | - | - | - | HTSOP-J8 | - |
| Consumer | ||||||||||||||||
| Si-MOSFET | - | ±4A | BD2310G | - | 4.5 to 18V |
- | - | - | - | - | - | - | - | - | SSOP5 | - |
(Note 1) OFF/ON Voltage is adjustable by external settings
(Note 2) Either of SCP and DESAT function can be used