Stepper Motor Drivers

Stepper Motor Drivers

ROHM's broad lineup of stepper motor drivers, available in different voltages, currents, pin configurations, and interfaces, are high efficiency, high reliability drivers ideal for separate CLK-IN/PARA-IN or switching from unipolar to bipolar via pulse motor.

Easy Part Finder

 

Motor Driver Quick Search

Stepper Motor Drivers

CLK-IN

PARA-IN

Selectable CLK-IN/PARA-IN

Automotive

After the @ mark indicates the drive method. The same type of symbol in front of part numbers indicate function-compatible products.

  Motor Drive Supply Voltage (V)
Output Current (A) 4.0                        
        BD63740FM @1/16      
                       
3.0                        
                BD63730EFV @1/4      
                       
        BD63731EFV @1/16      
                       
2.5                        
              BD63860EFV @1/8      
                       
        BD63524AEFV @1/4,1/8      
                       
        BD63525AEFV @1/4,1/16      
                       
        BD63725BEFV @1/4      
                       
2.2                        
          BD6389FM @1/4      
                       
2.0                        
                BD68620EFV @1/4      
                       
                BD63620AEFV @1/4      
                       
          BD6387EFV @1/4      
                       
        BD63520AEFV @1/4,1/16      
                       
        BD63521EFV @1/8,1/16      
                       
                BD63720AEFV @1/4      
                       
                BD68720EFV @1/4      
                       
        BD63920MUV @1/4, 1/8, 1/16      
                       
1.5                        
                BD6425EFV @1/4  
                       
                BD63960EFV @1/2      
                       
          BD6385EFV @1/4      
                       
                BD63715AEFV @1/4      
                       
                BD68715EFV @1/4      
                       
        BD60223FP @1/4, 1/16      
                       
1.2                        
      BD63800MUF-C @1/32step      
                       
                BD63940EFV @1/2      
                       
      BD6381EFV @1/2            
                       
1.0                        
                BD6422EFV @1/4  
                       
                BD6423EFV @1/4  
                       
                BD68610EFV @1/4      
                       
                BD63610AEFV @1/4      
                       
        BD63510AEFV @1/4,1/16      
                       
        BD63511EFV @1/8,1/16      
                       
          BD6383EFV @1/4      
                       
        BD63910MUV @1/4, 1/8, 1/16      
                       
                BD63710AEFV @1/4      
                       
                BD68710EFV @1/4s      
                       
0.8                        
                BD63801EFV @1/2      
                       
    BD6382EFV @1/2            
                       
  BD6380EFV @1/2            
                       
    Motor Drive Supply Voltage (V)

Parametric Search

 
X X

      Loading
      Loading
      Loading