ROHM Product Detail

Not Recommended for New Designs BD6389FM
High Performance, High Reliability 36V Series Stepper Motor Driver

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD6389FM-E2
Package | HSOP-M36
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

10

Vcc (Max.)[V]

36

Iout (Max.)[A]

2.2

Output On Resistance (Typ.)[Ω]

0.7

Step

to 1 / 4

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

CLK / PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

18.5x9.9 (t=2.4)

Features:

・Low on-resistance DMOS, rated output current 2.2A
・CLK-IN/PARALLEL-IN drive
・QUARTER STEP
・Applicable to the μSTEP drive
・Power-saving function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・OVLO(Under Voltage Locked Out) circuit
・Power ON reset function
・high heat dissipation power package
・Current decay mode selection(Mix decay)
・One power supply system 36V
X

Most Viewed