BD63801EFV
Standard 36V Series Stepper Motor Drivers

BD63801EFV is stepper motor driver series with CLK-IN drive mode. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 0.8A. BD63801EFV has FULL STEP & HALF STEP modes. Thus making it possible to drive motors by simple control.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63801EFV-E2
Status | Recommended
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

19

Vcc (Max.)[V]

36

Iout (Max.)[A]

0.8

Output On Resistance (Typ.)[Ω]

2.8

Step

to 1 / 2

MIX DECAY Function

-

Single power supply input

Yes

Automotive class

No

Interface

CLK-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1)

Find Similar

Features:

・Low on-resistance DMOS, rated output current 0.8A
・CLK-IN drive
・HALF STEP(full torque)
・Applicable to the μSTEP drive
・Power-saving function
・TSD (Thermal Shutdown) circuit
・OCP (Over Current Protection) circuit
・UVLO (Under Voltage Locked Out) circuit
・OVLO (Under Voltage Locked Out) circuit
・Compact, thin-shape, and high heat dissipation package
・One power supply system 36V
・Functionally pin-compatible line up (BD63960EFV / BD63940EFV / BD63920EFV / BD63801EFV)
X

Most Viewed