ROHM Product Detail

BD60223FP
36V Stepper Motor Driver

BD60223FP is a bipolar low-consumption driver that driven by PWM current. Rated power supply voltage of the device is 36 V, and rated output current is 1.5 A. CLKIN driving mode is adopted for input interface, and excitation mode is corresponding to FULL STEP mode, HALF STEP mode, QUARTER STEP and 1/16 STEP mode via a built-in DAC. In the method of current decay, the FAST DECAY/SLOW DECAY ratio can set without any limitation, and all available modes can be controlled in the most appropriate way. In addition, the power supply can be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD60223FP-E2
Status | Recommended
Package | HSOP25
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.5

Iout Peak (Max.)[A]

2

Output On Resistance (Typ.)[Ω]

0.55

Step

to 1 / 16

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.11)

Find Similar

Features:

  • Rated Output Current(DC)1.5A
  • Low ON Resistance DMOS Output
  • CLK-IN Drive Mode
  • PWM Constant Current (the other excitation method)
  • Built-in Spike Noise Blanking Function (external noise filter is unnecessary)
  • Full-, Half-, Quarter-, 1/16 Step Functionality
  • Free Timing Excitation Mode Switch
  • Current Decay Mode Switch Function(linearly variable FAST/SLOW DECAY ratio)
  • Normal Rotation and Reverse Rotation Switching Function
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Power-on Reset Function
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit(OCP)
  • Under Voltage Lock Out Circuit (UVLO)
  • Over Voltage Lock Out Circuit (OVLO)
  • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
  • Adjacent Pins Short Protection
X

Most Viewed