BD63888MUV
36V 2ch Stepper Motor Driver

BD63888MUV is a bipolar low-consumption driver that driven by PWM constant current. Rated power supply voltage of the device is 36 V, and rated output current is 1.2 A. CLK-IN drive mode is adopted for input interface, and excitation mode is corresponding to FULL STEP mode, HALF STEP mode (2 types) and QUARTER STEP mode via a built-in DAC. The power supply can be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63888MUV-E2
Status | Recommended
Package | VQFN036V6060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.2

Output On Resistance (Typ.)[Ω]

1

Step

to 1 / 4

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

CLK-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6x6 (t=1)

Find Similar

Features:

  • Two bipolar stepping motors can be driven
  • Rated Output Current 1.2 A
  • Low ON Resistance DMOS Output
  • CLK-IN Drive Mode Correspondence
  • PWM Constant Current Control (the other excitation method)
  • Built-in Spike Noise Blanking Function (external noise filter is unnecessary)
  • Full-, Half (two kinds)-, Quarter-step Functionality
  • Free Timing Excitation Mode Switch
  • Decay Mode Switch Function
  • Normal Rotation and Reverse Rotation Switching Function
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Power-on Reset Function
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lockout Circuit (UVLO)
  • Over Voltage Lockout Circuit (OVLO)
  • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
X

Most Viewed