BD6380EFV
Low Voltage Series Stepper Motor Drivers

BD6382EFV,BD6381EFV,BD6380EFV are stepper motor driver series that can drive at low voltage power supply. It is suitable for the mobile devices of a battery drive by power save function. It contributes also to reduction of mounting area by ultra-thin and high heat-radiation package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD6380EFV-E2
Status | Recommended
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

13.5

Power Supply Voltage (Min.) [V]

4

Vcc (Max.)[V]

15

Iout (Max.)[A]

1

Output On Resistance (Typ.)[Ω]

1.2

Step

to 1 / 2

MIX DECAY Function

-

Single power supply input

-

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x7.6 (t=1)

Find Similar

Features:

・Low on-resistance DMOS, rated output current 0.8A
・PARALLEL-IN drive
・HALF STEP(full torque)
・Applicable to the μSTEP drive
・Power-saving function
・TSD(Thermal Shutdown) circuit
・OCP(Over Current Protection) circuit
・UVLO(Under Voltage Locked Out) circuit
・Compact, thin-shape, and high heat dissipation package
・Low voltage power supply VCC=2.5~5.5V
・Motor power supply VM=4.0~13.5V
・pin-compatible line up(BD6381EFV/BD6380EFV)
X

Most Viewed