ROHM Product Detail

BD63800MUF-C
40V Max, Low-Consumption Bipolar, PWM Current Drive Stepping Motor Driver for Automotive

BD63800MUF-C is a bipolar low-consumption driver that is driven by PWM current. Rated power supply voltage of the device is 40 V, and rated output current is 1.35 A. BD63800MUF-C has two input interface as driving mode: CLK-IN and SPI-IN, and six excitation modes: Full step, 1/2, 1/4, 1/8, 1/16 and 1/32 step. Mix Decay Mode: the seamless adjustment function of slow/fast decay ratio, and Auto Decay Mode: Automatic switching function of slow/fast decay, can realize the optimized control status for all kinds of motor. In addition, BD63800MUF-C operates with single power supply which can simplify the set design.

Product Detail

 
Part Number | BD63800MUF-CE2
Status | Recommended
Package | VQFN32FBV050
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

6

Vcc (Max.)[V]

40

Iout (Max.)[A]

1.21

Iout Peak (Max.)[A]

1.35

Output On Resistance (Typ.)[Ω]

0.75

Step

to 1 / 32

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

Yes

Interface

CLK-IN/Serial Interface(SPI)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x5 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Low ON Resistance DMOS Output
  • CLK-IN Drive Mode
  • PWM Constant Current Control (Separately Excited)
  • Built-in Spike Noise Cancel Function
    (No external noise filter is required)
  • Supported Modes: Full step, 1/2, 1/4, 1/8, 1/16 and 1/32 step
  • Excitation Mode Switching Timing Free
  • Current Decay Mode Switch Function
    Mix Decay: Linear Adjustment of Slow Decay / Fast Decay Ratio
    Auto Decay: Automatic Switch of Slow Decay / Fast Decay
  • Selectable Rotation Direction: Clockwise/Counter Clockwise
  • Power Save Function
  • Built-in Pull-down Resistors for Logic Input
  • Power-on Reset Function
  • Malfunction prevention function w/o power supply (Ghost Supply Prevention Function)
  • Thermal Shutdown Function (TSD)
  • Thermal Warning Function (TW)
  • Over Current Protection Function (OCP)
  • Over Voltage Lock-out Function (OVLO)
  • Under Voltage Lock-out Function (UVLO)
  • Under Voltage Motor Hold Function
  • Open Detection Function
  • Stall Detection Function
  • Adjacent Pin Short Protection

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD63800MUF-EVK-002
    • BD63800MUF-EVK-002 is an evaluation board for the Automotive Stepping Motor Driver IC. Also, a GUI can be provided by ROHM for easy SPI register configuration.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed