BD68888MUV
36V 2ch Stepping Motor Driver

BD68888MUV is a bipolar low-consumption driver that driven by PWM constant current. Rated power supply voltage of the device is 36 V, and rated output current is 1.65 A. PARA-IN drive mode is adopted for input interface. This motor driver can drive 2ch bipolar stepping motors. In addition, the power supply can be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD68888MUV-E2
Status | Recommended
Package | VQFN036V6060
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.65

Output On Resistance (Typ.)[Ω]

1

Step

to 1 / 4

MIX DECAY Function

-

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6x6 (t=1)

Find Similar

Features:

  • Two bipolar stepping motors can be driven
  • Rated Output Current 1.65 A/Phase
  • Low ON Resistance DMOS Output
  • PARA-IN Drive Mode correspondence
  • PWM Constant Current control (the other excitation method)
  • Built-in Spike Noise Blanking Function (external noise filter is unnecessary)
  • Full-, Half (two kinds)-, Quarter-step correspondence
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lockout Circuit (UVLO)
  • Over Voltage Lockout Circuit (OVLO)
  • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
X

Most Viewed