BD68888AEKV
36V 2ch Stepper Motor Driver

BD68888AEKV is a bipolar low-consumption driver that driven by PWM constant current. Rated power supply voltage of the device is 36 V, and rated output current is 1.5 A. PARA-IN drive mode is adopted for input interface. This motor driver can drive 2ch bipolar stepper motors. In addition, the power supply can be driven by one single system, which simplifies the design.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD68888AEKV-E2
Status | Recommended
Package | HTQFP48V
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

1.5

Output On Resistance (Typ.)[Ω]

1

Step

to 1 / 4

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

PARA-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9x9 (t=1)

Find Similar

Features:

  • Two bipolar stepping motors can be driven
  • Rated Output Current 1.5 A
  • Low ON Resistance DMOS Output
  • PARA-IN Drive Mode correspondence
  • PWM Constant Current control (the other excitation method)
  • Built-in Spike Noise Blanking Function (external noise filter is unnecessary)
  • Full, Half (two kinds), Quarter-step correspondence
  • Power Save Function
  • Built-in Logic Input Pull-down Resistor
  • Thermal Shutdown Circuit (TSD)
  • Over-current Protection Circuit (OCP)
  • Under Voltage Lockout Circuit (UVLO)
  • Over Voltage Lockout Circuit (OVLO)
  • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
X

Most Viewed