ROHM has begun offering 4th Gen SiC MOSFET simulation models compatible with PSIM™, a circuit simulator designed for power electronics and motor drive developed by Altair®. Designers can now easily download model files to perform system-level evaluations, allowing for efficient design and evaluation across a wire range of industrial sectors, further promoting the use of power devices.

PSIM™ Features
・ Provides robust, high-speed simulation of power converters and motor drives
・ Easily create main and control circuits with an intuitive GUI
・ Integration with Altair’s multi-physics platform enables high-fidelity temperature predictions through CFD coupling
About PSIM™
*PSIM™ is a trademark of Altair®
4th Gen SiC MOSFET Simulation Models for PSIM™ Now Available
ROHM has begun offering 4th Gen SiC MOSFET simulation models compatible with PSIM™, a circuit simulator designed for power electronics and motor drive developed by Altair®. Designers can now easily download model files to perform system-level evaluations, allowing for efficient design and evaluation across a wire range of industrial sectors, further promoting the use of power devices.
PSIM™ Features
・ Provides robust, high-speed simulation of power converters and motor drives
・ Easily create main and control circuits with an intuitive GUI
・ Integration with Altair’s multi-physics platform enables high-fidelity temperature predictions through CFD coupling
Featured Products
(Typ.(mΩ)
Model
TO-247N
TO-247-4L
TO-263-7L
Related Information
・ROHM 4th Gen SiC MOSFETs
・ROHM Design Models
About PSIM™
*PSIM™ is a trademark of Altair®
Latest News