ROHM Product Detail

RRE02VSM6S
Standard Rectifier Diode

RRE02VSM6S is small power mold type (TUMD2SM) Standard Rectifier Diode.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RRE02VSM6STR
Status | Recommended
Package | TUMD2SM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

600

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

0.2

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

600

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

  • Small mold type (TUMD2SM)
  • High voltage
  • Low VF type.

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF69009
    • 5.5kW Totem Pole PFC Evaluation Board
    • The "TotemPolePFC_5.5kW-TSB-001" is a 5.5 kW Totem Pole PFC (Power Factor Correction) evaluation board featuring GaN HEMTs (under development) in the high-frequency leg and SJ-MOSFETs (under development) in the low-frequency leg. The board is compatible with major 200 V-class commercial AC power inputs worldwide, outputting a stabilized 400 V DC designed to supply power to a downstream DC-DC converter. It supports a maximum output current of 13.75 A (at 5.5 kW). The board achieves a peak efficiency of 99.0%, and its power factor and input total harmonic distortion (iTHD) comply with OCP (Open Compute Project) standards.
      *This design provides design information only.

X

Most Viewed