REFACDC040
REFACDC040 - Reference Design
AC voltage detection zero-cross IC High precision DC voltage output type
BM1Z102FJ-EVK-001 is equipped with BM1Z102FJ. This evaluation board outputs a zero cross signal from 90 Vac to 264 Vac input.
- This evaluation board is mounted with BM1Z102FJ which outputs high precision zero cross timing of targeted AC voltage
- and the DC voltage after diode rectification with high accuracy.
- The evaluation board is also mounted with power supply for the IC.
Design Resources
Specifications
Board Number | Input Voltage Range | Input Frequency | Output Voltage(High Level) | Output Voltage(Low Level) | Delay Time | DCOUT Pin Voltage | Operating Temperature | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BM1Z102FJ-EVK-001 | 90 to 264Vac | 47 to 63Hz | 5V(Typ.) | 0.1V(Max.) | 0µs | 0.915 to 1.07V Vvh_dc=100V | -10 to 65deg.C |
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM1Z102FJ-EVK-001 | Mouser Electronics Inc. | 7 |
Ameya Holding Limited | 1 | |
CoreStaff Co., Ltd. | 1 | |
DigiKey | 1 | |
Inquiry | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BM1Z102FJ-EVK-001 | AC Voltage Zero Cross Detection ICs | BM1Z102FJ | - | Recommended | - | |||||||
BM1Z102FJ-EVK-001 | AC/DC Converters ICs | BM2P129TF | - | Recommended | - | - | - | - | ||||
BM1Z102FJ-EVK-001 | Linear Regulators | BD50FA1FP3 | - | Recommended | - | - | ||||||
BM1Z102FJ-EVK-001 | Fast Recovery Diodes | RFN1LAM6S | - | Recommended | - | - | - | - | - | |||
BM1Z102FJ-EVK-001 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |