ROHM Product Detail

BM1Z102FJ
AC Voltage Zero Cross Detection IC

This IC outputs the AC voltage zero cross timing detection and the DC voltage after diode rectification with high accuracy. By eliminating the need for photocoupler and external components required in conventional applications, it is possible to reduce the number of parts drastically and realize compact and highly reliable power supply applications. In addition, this IC can reduce standby power largely in comparison with an existing photocoupler control.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM1Z102FJ-E2
Status | Recommended
Package | SOP-J11
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

DC Motor Voltage Monitoring

600V High Voltage Monitor

Rectifier

Normal

Zero Cross Delay Time

Variable

Output Waveform

Pulse

Circuit Current at Standby (Typ.)[uA]

50

Circuit Current at Operation (Typ.)[uA]

160

Vin1(Min.)[V]

10

Vin1(Max.)[V]

28

SW frequency(Max.)[kHz]

0.065

BR PIN

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

8.65x6 (t=1.65)

Find Similar

Features:

  • AC Zero Cross Detection Function
    Eliminates Photocoupler 600V High Voltage Monitor Modifiable Zero Cross Delay Timen Channel Open Drain Output
  • DC Voltage Monitor Function
    600V High Voltage Monitor
  • VCC Under Voltage Locked Out (VCC UVLO)

Reference Design / Application Evaluation Kit

 

Videos & Catalogs

 
Loading...
X

Most Viewed