ROHM Product Detail

RFN1LAM6S
Super Fast Recovery Diode

RFN1LAM6S is Super Fast Recovery Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFN1LAM6STR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

0.8

Forward Voltage VF(Max.)[V]

1.45

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

600

trr(Max.)[ns]

35

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Similar Products

 

Different Grade

RFN1LAM6STF   Grade| Automotive Status|  Recommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF69009
    • 5.5kW Totem Pole PFC Evaluation Board
    • The "TotemPolePFC_5.5kW-TSB-001" is a 5.5 kW Totem Pole PFC (Power Factor Correction) evaluation board featuring GaN HEMTs (under development) in the high-frequency leg and SJ-MOSFETs (under development) in the low-frequency leg. The board is compatible with major 200 V-class commercial AC power inputs worldwide, outputting a stabilized 400 V DC designed to supply power to a downstream DC-DC converter. It supports a maximum output current of 13.75 A (at 5.5 kW). The board achieves a peak efficiency of 99.0%, and its power factor and input total harmonic distortion (iTHD) comply with OCP (Open Compute Project) standards.
      *This design provides design information only.

X

Most Viewed