RFN1LAM6STF
Automotive Fast Recovery Diode (AEC-Q101 Qualified)

RFN1LAM6STF is the high reliability Automotive Fast Recovery Diode, suitable for general rectification.

Product Detail

 
Part Number | RFN1LAM6STFTR
Status | Recommended
Package | PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

0.8

IFSM[A]

15

Forward Voltage VF(Max.)[V]

1.45

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

600

trr(Max.)[ns]

35

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x4.7 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

N/A

Similar Products

 

Different Grade

RFN1LAM6S   Grade| Standard StatusRecommended
X

Most Viewed