REFACDC004
REFACDC004 - Reference Design
Non-Isolation Buck Converter PWM method Output 2.6 W 13 V
The BM2P139TF-EVK-001 evaluation board outputs 13V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.2A. BM2P139TF which is PWM method DC/DC converter IC built-in 650V MOSFET is used.
- The BM2P139TF contributes to low power consumption by built-in a 650V starting circuit. Built-in current detection resistor realizes compact power supply design.
- Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response.
- The switching frequency is 100kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized.
- Built-in frequency hopping function contributes to low EMI. Low on-resistance 9.5Ω 650V MOSFET built-in contributes to low power consumption and easy design.
Design Resources
Specifications
Board Number | Input voltage | Input Frequency | Output voltage | Maximum output power | Output current range | Stand-by Power | Efficiency | Output ripple voltage | Size | Operating Temperature | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BM2P139TF-EVK-001 | 90 to 264Vac | 47 to 63Hz | 13V(Typ.) | 2.6W Iout=200mA | 2 to 200mA *1 | 33mW Iout=0A | 0.791 | 34mVpp *2 | 18mm x 40mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM2P139TF-EVK-001 | Chip One Stop, Inc. | 1 |
CoreStaff Co., Ltd. | 1 | |
DigiKey | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BM2P139TF-EVK-001 | AC/DC Converters ICs | BM2P139TF | - | Recommended | - | - | - | - | ||||
BM2P139TF-EVK-001 | Fast Recovery Diodes | RFN1LAM6S | - | Recommended | - | - | - | - | - | |||
BM2P139TF-EVK-001 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |