REFACDC007
REFACDC007 - Reference Design
Non-Isolation Buck Converter PWM method Output 3 W 20 V
The BM2P209TF-EVK-001 evaluation board outputs 20 V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.15A. BM2P209TF which is PWM method DC/DC converter IC built-in 650V MOSFET is used.
- The BM2P209TF contributes to low power consumption by built-in a 650V starting circuit. Built-in current detection resistor realizes compact power supply design.
- Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response.
- The switching frequency is 100kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized.
- Built-in frequency hopping function contributes to low EMI. Low on-resistance 9.5Ω 650V MOSFET built-in contributes to low power consumption and easy design.
Design Resources
Specifications
Board Number | Input voltage | Input Frequency | Output voltage | Maximum output power | Output current range | Stand-by Power | Efficiency | Output ripple voltage | Size | Operating Temperature | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Board Number | BM2P209TF-EVK-001 | ||||||||||||||
Input voltage | 90 to 264Vac | ||||||||||||||
Input Frequency | 47 to 63Hz | ||||||||||||||
Output voltage | 20V(Typ.) | ||||||||||||||
Maximum output power | 3W Iout=150mA | ||||||||||||||
Output current range | 2 to 150mA *1 | ||||||||||||||
Stand-by Power | 74mW Iout=0A | ||||||||||||||
Efficiency | 80.4% Iout=150mA | ||||||||||||||
Output ripple voltage | 35mVpp *2 | ||||||||||||||
Size | 18mm x 40mm | ||||||||||||||
Operating Temperature | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM2P209TF-EVK-001 | Chip One Stop, Inc. | 4 |
CoreStaff Co., Ltd. | 1 | |
DigiKey | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|
BM2P209TF-EVK-001 | AC/DC Converters ICs | BM2P209TF | - | Recommended | - | - | - | - | |||
BM2P209TF-EVK-001 | Fast Recovery Diodes | RFN1LAM6S | - | Recommended | - | - | - | - | - | ||
BM2P209TF-EVK-001 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |