ROHM Product Detail

BM2P209TF
PWM Type DC/DC Converter IC Built-in Switching MOSFET for Non-Isolated Type

The PWM type DC/DC converter for AC/DC provides an optimum system for all products that have an electrical outlet. It enables simpler design of a high effective converter specializing in non-isolated devices. This series has a built-in starter circuit that tolerates 650 V, and it contributes to low power consumption. With a current detection resistor as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The oscillation frequency is fixed to 100 kHz. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in Super Junction MOSFET which tolerates 650 V makes the design easy.

Click here for the board designed to fully evaluate BM2P209TF. In addition you can choose from a variety of power and topology evaluation boards.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BM2P209TF-E2
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

10.6

Vin1(Max.)[V]

21.62

Vmax (DrainMax) [V]

650

Start Circuit

Integrated

SW frequency(Max.)[kHz]

100

Vcc OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

9.5

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5.0x6.2 (t=1.71)

Find Similar

Features:

  • PWM Current Mode Method
  • Frequency Hopping Function
  • Burst Operation at Light Load
  • Built-in 650 V Starter Circuit that Tolerates
  • Built-in 650 V Super Junction MOSFET
  • VCC Pin Under Voltage Protection
  • VCC Pin Over Voltage Protection
  • Over Current Limiter Function Per Cycle
  • Soft Start Function

Reference Design / Application Evaluation Kit

 
X

Most Viewed