REFACDC039
REFACDC039 - Reference Design
Isolated AC voltage detection zero crossing
BM1Z002FJ-EVK-002 outputs zero-crossing signals from 90 Vac to 264 Vac inputs. The evaluation board is mounted with BM1Z002FJ which outputs hight precision zero cross timing of targeted AC voltage.
- BM1Z002FJ will provide power less down to 1/10 of what conventional zwro cross signal generator circuit consumed.
- The evaluation board is also mounted with power supply for the IC.
Design Resources
Specifications
Board Number | Input Voltage Range | Input Frequency | Output Voltage(High Level) | Output Voltage(Low Level) | Delay Time | Operating Temperature | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BM1Z002FJ-EVK-002 | 90 to 264Vac | 47 to 63Hz | 5V(Typ.) | 0.1V(Max.) | 0µs | -10 to 65deg.C |
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM1Z002FJ-EVK-002 | DigiKey | 13 |
CoreStaff Co., Ltd. | 2 | |
Mouser Electronics Inc. | 2 | |
Ameya Holding Limited | 1 | |
Inquiry | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BM1Z002FJ-EVK-002 | AC Voltage Zero Cross Detection ICs | BM1Z002FJ | - | Recommended | - | - | - | |||||
BM1Z002FJ-EVK-002 | AC/DC Converters ICs | BM2P129TF | - | Recommended | - | - | - | - | ||||
BM1Z002FJ-EVK-002 | Fast Recovery Diodes | RFN1LAM6S | - | Recommended | - | - | - | - | - | |||
BM1Z002FJ-EVK-002 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |