REFACDC006
REFACDC006 - Reference Design
Non-Isolation Buck Converter PWM method Output 3 W 18 V
The BM2P189TF-EVK-001 evaluation board outputs 18V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.167A. BM2P189TF which is PWM method DC/DC converter IC built-in 650V MOSFET is used.
- The BM2P189TF contributes to low power consumption by built-in a 650V starting circuit. Built-in current detection resistor realizes compact power supply design.
- Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response.
- The switching frequency is 100 kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized.
- Built-in frequency hopping function contributes to low EMI. Low on-resistance 9.5Ω 650V MOSFET built-in contributes to low power consumption and easy design.
Design Resources
Specifications
| Board Number | Input voltage | Input Frequency | Output voltage | Maximum output power | Output current range | Stand-by Power | Efficiency | Output ripple voltage | Size | Operating Temperature | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2P189TF-EVK-001 | 90 to 264Vac | 47 to 63Hz | 18V(Typ.) | 3W Iout=167mA | 2 to 167mA *1 | 56mW Iout=0A | 0.825 | 33mVpp *2 | 18mm x 40mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BM2P189TF-EVK-001 | DigiKey | 2 |
| Chip One Stop, Inc. | 1 | |
| CoreStaff Co., Ltd. | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2P189TF-EVK-001 | AC/DC Converters ICs | BM2P189TF | - | Recommended | - | - | - | - | ||||
| BM2P189TF-EVK-001 | Fast Recovery Diodes | RFN1LAM6S | - | Recommended | - | - | - | - | - | |||
| BM2P189TF-EVK-001 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |