REFACDC013
REFACDC013 - Reference Design
Non-Isolation Buck Converter PWM method Output 12 W 15 V
The BM2P151X-EVK-001 evaluation board outputs 15V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.8A. The BM2P151X which is PWM method DC/DC converter IC built-in 650V MOSFET is used.
- The BM2P151X contributes to low power consumption by built-in a 650V starting circuit. Built-in current detection resistor realizes compact power supply design.
- Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response.
- The switching frequency is 65 kHz in fixed mode. At light load, frequency is reduced and high efficiency is realized.
- Built-in frequency hopping function contributes to low EMI. Low on-resistance 1.5Ω 650V MOSFET built-in contributes to low power consumption and easy design.
Design Resources
Specifications
| Board Number | Input Voltage Range | Input Frequency | Output Voltage | Maximum Output Power | Output Current Range | Stand-by Power | Efficiency | Output Ripple Voltage | Size | Operating Temperature | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2P151X-EVK-001 | 90 to 264Vac | 47 to 63Hz | 15.0V(Typ.) | 12.0W Iout=0.8A | 0 to 0.8A *1 | 150mW Iout=0A | 0.837 | 70mVpp *2 | 91mm x 30mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BM2P151X-EVK-001 | Arrow Electronics | 2 |
| CoreStaff Co., Ltd. | 2 | |
| Ameya Holding Limited | 1 | |
| DigiKey | 1 | |
| Inquiry | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2P151X-EVK-001 | AC/DC Converters ICs | BM2P151X-Z | - | Recommended | - | - | - | - | ||||
| BM2P151X-EVK-001 | Fast Recovery Diodes | RFN5BM6S | - | Not Recommended for New Designs | - | - | - | - | ||||
| BM2P151X-EVK-001 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |