ROHM Product Detail
Not Recommended for New Designs
RFN5BM6S
Super Fast Recovery Diode
Not Recommended for New Designs
RFN5BM6S
Super Fast Recovery Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RFN5BM6S
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RFN5BM6STL | RFN5BM6SFHTL | RFN5BGE6STL |
| Similar Level | - | Same Pinout, Package | Same Pinout, Package |
| Data Sheet | |||
| Supply Status | Not Recommended for New Designs | Recommended | Recommended |
| Package | TO-252M | TO-252M | TO-252GE |
| Unit Quantity | 2500 | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 | 2500 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
| Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.4) |
| JEITA Package | SC-63 | SC-63 | SC-63 |
| Configuration | Single | Single | Single |
| Number of terminal | 3 | 3 | 3 |
| VRM[V] | 600 | 600 | 600 |
| Reverse Voltage VR[V] | 600 | 600 | 600 |
| Average Rectified Forward Current IO[A] | 5.0 | 5.0 | 5.0 |
| Forward Voltage VF(Max.)[V] | 1.55 | 1.55 | 1.55 |
| IF @ Forward Voltage [A] | 5.0 | 5.0 | 5.0 |
| Reverse Current IR(Max.)[mA] | 0.01 | 0.01 | 0.01 |
| VR @ Reverse Current [V] | 600 | 600 | 600 |
| trr(Max.)[ns] | 50 | 50 | 50 |
| IF @ trr [mA] | 500.0 | 500.0 | 500.0 |
| IR @ trr [A] | 1.0 | - | 1.0 |
| Tj[?] | 150 | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 | 150 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| Common Standard | - | AEC-Q101 (Automotive Grade) | - |
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BM2P121X-EVK-001
Non-Isolation Buck Converter PWM method Output 9 W 12 V
-

- Evaluation Board - BM2P141X-EVK-001
Non-Isolation Buck Converter PWM method Output 10 W 14 V
-

- Evaluation Board - BM2P151X-EVK-001
Non-Isolation Buck Converter PWM method Output 12 W 15 V
Show / Hide Parameters
X