REFACDC018
REFACDC018 - Reference Design
Non-Isolation Buck Converter PWM method Output 7.5W 15V
The BM2P0161-EVK-001 evaluation board outputs 15V voltage from the input of 90Vac to 264Vac. The output current supplies up to 0.5A. BM2P0161 which is PWM method DC/DC converter IC built-in 650V MOSFET is used.
- The BM2P0161 contributes to low power consumption by built-in a 650 V starting circuit.
- Current mode control imposes current limitation on every cycle, providing superior performance in bandwidth and transient response. The switching frequency is 65 kHz in fixed mode.
- At light load, frequency is reduced and high efficiency is realized. Built-in frequency hopping function contributes to low EMI.
- Low on-resistance 1.0 Ω 650 V MOSFET built-in contributes to low power consumption and easy design.
- The flywheel diode is a fast recovery diode of 3A/600 V RFN3BM6S, contributing to low power consumption.
- The conduction / radiation emission test is based on CISPR 22 Class B with best EMI design.
Design Resources
Specifications
Board Number | Input voltage | Input Frequency | Output voltage | Maximum output power | Output current range | Stand-by Power | Efficiency | Output ripple voltage | Size | Operating Temperature | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BM2P0161-EVK-001 | 90 to 264Vac | 47 to 63Hz | 15V(Typ.) | 7.5W Iout=500mA | 0 to 500mA *1 | 36mW Iout=0A | 0.829 | 64mVpp *2 | 55mm x 80mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM2P0161-EVK-001 | CoreStaff Co., Ltd. | 3 |
DigiKey | 2 | |
Chip One Stop, Inc. | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BM2P0161-EVK-001 | AC/DC Converters ICs | BM2P0161-Z | - | Recommended | - | - | - | - | ||||
BM2P0161-EVK-001 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |