BD7682FJ-LB - Tools
The BD7682FJ-LB is a quasi-resonant controller-type DC/DC converter optimized for products equipped with an electrical outlet. Quasi-resonant operation enables soft switching and helps to keep EMI low, while utilizing an external switching MOSFET and current detection resistor provides greater design flexibility. Additional features include a brown out function that monitors the input voltage for system optimization and a burst mode function for reducing power during light loads. Multiple protection functions are also incorporated to provide greater reliability, such as soft start, burst mode, per-cycle overcurrent limiter, and overvoltage/overload protection. A gate clamp circuit is built in as well for optimizing SiC MOSFET drive.
SCT2H12NZ(1700V SiC-MOSFET) and BD7682FJ-LB(AC/DC Converter IC) Evaluation Board
BD7682FJ-LB-EVK-402 [Input: AC 400-690V , Output: 24V DC]
Application Note , Presentation Document , Buy Evaluation Board
BD7682FJ-EVK-301 [Input: AC 210-480V DC 300-900V , Output: 12V DC]
Application Note, Evaluation Board User Guide, Quick Start Guide, Inquiry Evaluation Board
2D/3D/CAD
BD7682FJ-LB Footprint / Symbol
|
|
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
|
SOP-J8 Footprint / Symbol
|
|
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
|
SOP-J8 3D STEP Data
|
|
|