REFACDC033
REFACDC033 - Reference Design
Isolation Fly-back Converter Quasi-Resonant method Output 24 W 24 V
BD7682FJ-LB-EVK-402 evaluation board outputs 24 V voltage from the input of 300 Vdc to 900 Vdc. The output current supplies up to 1 A. The BD768xFJ-LB series are Quasi-Resonant switching AC/DC converter for driving SiC (Silicon Carbide) MOSFET.
- Using external switching MOSFET and current detection resistors provides a lot of flexibility in the design.
- Power efficiency is improved by the burst function and the reduction of switching frequency under light load conditions.
- This is the product that guarantees long time support in the Industrial market.
Design Resources
Specifications
| Board Number | Input voltage | Output voltage | Maximum output power | Output current range | Efficiency | Operating Temperature | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7682FJ-LB-EVK-402 | 300 to 900Vdc | 24.0V(Typ.) | 24.0W Iout=1A | 0.0 to 1.0A *1 | 0.85 | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*1 Please adjust operating time, within any parts surface temperature under 105 °C
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BD7682FJ-LB-EVK-402 | CoreStaff Co., Ltd. | 5 |
| Chip One Stop, Inc. | 3 | |
| Ameya Holding Limited | 1 | |
| DigiKey | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7682FJ-LB-EVK-402 | AC/DC Converters ICs | BD7682FJ-LB | - | Recommended | - | - | - | - | ||||
| BD7682FJ-LB-EVK-402 | AC/DC Converters ICs | BD7683FJ-LB | - | Recommended | - | - | - | - | ||||
| BD7682FJ-LB-EVK-402 | AC/DC Converters ICs | BD7684FJ-LB | - | Recommended | - | - | - | - | ||||
| BD7682FJ-LB-EVK-402 | AC/DC Converters ICs | BD7685FJ-LB | - | Recommended | - | - | - | - | ||||
| BD7682FJ-LB-EVK-402 | Schottky Barrier Diodes | RB160L-40 | Not Recommended for New Designs | - | - | - | - | |||||
| BD7682FJ-LB-EVK-402 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
| BD7682FJ-LB-EVK-402 | Switching Diodes | 1SS355VM | - | Recommended | - | - | - | - | - | |||
| BD7682FJ-LB-EVK-402 | SiC MOSFETs | SCT2H12NZ | - | Recommended | - | - | - | Solution Simulator |