ROHM Product Detail

1SS355VM
High-speed switching, 80V, 100mA, Switching Diode

The 1SS355VM is a epitaxial planar diode designed for high speed switching applications, in a small molded SOD-323FL surface mount package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 1SS355VMTE-17
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

90

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.225

IFSM[A]

0.5

Isurge[mA]

500

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

80

trr[ns]

4

IF @ trr [mA]

10

VR @ trr [V]

6

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Find Similar

Features:

・Ultra-small mold type.
・High reliability.
・Structure:Silicone epitaxial planer type.

Similar Products

 

Different Grade

1SS355VMFH   Grade| Automotive StatusRecommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68021
    • 1.3kW Half-Bridge LLC Evaluation Board
    • The HBLLC-TSB-001 is a 1.3 kW half-bridge LLC resonant converter test board designed for applications such as data-center server power supplies, BBUs, and industrial equipment. Operating from a 390 V DC input, it delivers a 12 V output with a maximum current of 108 A. The board is equipped with 4th-generation SJ-MOSFETs on the primary side and 7th-generation synchronous rectification (SR) MOSFETs on the secondary side, achieving a peak efficiency of 97.0%.
      *This design is provided for reference purposes only.

Videos & Catalogs

 
Loading...
X

Most Viewed