ROHM Product Detail

1SS355VMFH
High-speed switching, 80V, 100mA, Switching Diode for Automotive

The 1SS355VMFH is a epitaxial planar diode designed for high speed switching applications, in a small molded SOD-323FL surface mount package. AEC-Q101 qualified, suitable for automotive applications.

Product Detail

 
Part Number | 1SS355VMFHTE-17
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

90

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.225

IFSM[A]

0.5

Isurge[mA]

500

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

80

trr[ns]

4

IF @ trr [mA]

10

VR @ trr [V]

6

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small mold type.
・High reliability.
・Structure:Silicone epitaxial planer type.

Similar Products

 

Different Grade

1SS355VM   Grade| Standard StatusRecommended

Videos & Catalogs

 
Loading...
X

Most Viewed