ROHM Product Detail

Last Time Buy SCT2H12NY
1700V, 4A, SMD, Silicon-carbide (SiC) MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | SCT2H12NYTB
Status | Last Time Buy
Package | TO-268-2L
Packing Type | Taping
Unit Quantity | 800
Minimum Package Quantity | 800
RoHS | Yes
MSL | 1

Specifications:

Drain-source Voltage[V]

1700

Drain-source On-state Resistance(Typ.)[mΩ]

1150

Generation

2nd Gen (Planar)

Drain Current[A]

4

Total Power Dissipation[W]

44

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

18.9x15.95 (t=5.2)

Features:

  • Low on-resistance
  • Fast switching speed
  • Long creepage distance with no center lead
  • Simple to drive
  • Pb-free lead plating; RoHS compliant
X

Most Viewed