REF67010
REF67010 - Reference Design
3.6kW Interleaved Boost PFC
The REF67010-IPFC_3.6kW-EVK-A04 is a Reference Board with Interleaved Boost PFC topology. It demostrates ROHM’s strong power devices portfolio i.e., high speed switching device Field Trench IGBT and SiC SBD diodes in the Boost Stage. The Auxiliary power supply uses PWM type DC/DC converter IC with 800V Integrated MOSFET and Super-Fast Recovery Diode. The converter is rated at 3.6kW.
This reference design consists of the following three boards.
- REF67010-IPFC_3.6kW-EVK-A04_PCBA016: Main board
- REF67010-IPFC_3.6kW-EVK-A04_PCBA017: Auxiliary power supply board
- REF67010-IPFC_3.6kW-EVK-A04_PCBA018: Controller board
Design Resources
Specifications
| Board Number | Board Type | Input Voltage | Input Frequency | Output Power | DC Bus Voltage | Full Load Efficiency | PFC | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF67010-IPFC_3.6kW-EVK-A04_PCBA016 | Main board | 180 to 300Vac | 47 to 60Hz | 3500 to 3780W | 350 to 410Vdc | 95 to 97% | 0.96 to 0.99 | ||||||||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA017 | Auxiliary power supply board | ||||||||||||||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA018 | Controller board |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF67010-IPFC_3.6kW-EVK-A04_PCBA016 | Field Stop Trench IGBT | RGWX5TS65D | - | Recommended | - | - | - | - | ||||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA016 | Gate Drivers | BD2310G | - | Recommended | - | - | ||||||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA016 | Linear Regulators | BD33FA1FP3 | - | Recommended | - | - | ||||||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA016 | Schottky Barrier Diodes | RB068LAM-60 | - | Recommended | - | - | - | - | - | |||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA016 | SiC Schottky Barrier Diodes | SCS230AE2 | - | Recommended | - | - | - | Solution Simulator | ||||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA017 | AC/DC Converters ICs | BM2P063HK-LBZ | - | Recommended | - | - | - | |||||
| REF67010-IPFC_3.6kW-EVK-A04_PCBA017 | Fast Recovery Diodes | RF302LAM2S | - | Recommended | - | - | - | - | - |