ROHM Product Detail

SCS230AE2
650V, 30A, 3-pin THD, Silicon-carbide (SiC) SBD

Switching loss reduced, enabling high-speed switching . (3-pin package)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SCS230AE2GC11
Status | Active
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

30

Generation

2nd Gen

Total Power Dissipation[W]

230

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Find Similar

Features:

・Shorter recovery time
・Reduced temperature dependence
・High-speed switching possible

Similar Products

 

Different Grade

SCS230AE2HR   Grade| Automotive Status|  Active

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67010
    • 3.6kW Interleaved Boost PFC
    • The REF67010-IPFC_3.6kW-EVK-A04 is a Reference Board with Interleaved Boost PFC topology. It demostrates ROHM’s strong power devices portfolio i.e., high speed switching device Field Trench IGBT and SiC SBD diodes in the Boost Stage. The Auxiliary power supply uses PWM type DC/DC converter IC with 800V Integrated MOSFET and Super-Fast Recovery Diode. The converter is rated at 3.6kW.
      This reference design consists of the following three boards.

      • REF67010-IPFC_3.6kW-EVK-A04_PCBA016: Main board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA017: Auxiliary power supply board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA018: Controller board

X

Most Viewed