BM2P063HK-LBZ
Integrated 800V Switching MOSFET, 65kHz, PWM Type DC/DC Converter IC
BM2P063HK-LBZ
Integrated 800V Switching MOSFET, 65kHz, PWM Type DC/DC Converter IC
This is the product guarantees long time support in industrial market. This series IC is a PWM type DC/DC converter for AC/DC which provides an optimum system for various electrical product. It supports both isolated and non-isolated devices, enabling simpler design of various types of low power consumption electrical converters. This series also has a built-in starter circuit that can withstand up to 800 V, which contributes to low power consumption. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. Switching frequency is fixed at 65 kHz, 100 kHz or 130 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also built-in, which contributes to low EMI. In addition, this product has a built-in Super Junction MOSFET which has a withstand voltage of 800 V.
You can choose from a variety of power and topology evaluation boards.
Product Detail
Specifications:
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
10.9
Vin1(Max.)[V]
30
Vmax (DrainMax) [V]
800
Start Circuit
Integrated
SW frequency(Max.)[kHz]
65
Vcc OVP
Auto Restart
BR PIN
Yes
On Resistor (MOSFET)[Ω]
3.5
Channel
1
Light Load mode
Yes
EN
No
Soft Start
Yes
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
9.27x6.35 (t=5.33)
Features:
- Long Time Support Product for Industrial Applications
- Switching Frequency = 65 kHz, 100 kHz, 130 kHz
- PWM Current Mode Control
- Built-in Frequency Hopping Function
- Burst Operation at Light Load
- Frequency Reduction Function
- Built-in 800 V Starter Circuit
- Built-in 800 V Super Junction MOSFET
- VCC Pin Under Voltage Protection
- VCC Pin Over Voltage Protection
- Over Current Limiter Function per Cycle
- Over Current Limiter with AC Voltage Correction
- Soft Start Function
- Brown IN/OUT Function
- Highly Precise AC Over Voltage Protection
- ZT Pin OVP Function
Reference Design / Application Evaluation Kit
-
- Reference Design - REF67010
- 3.6kW Interleaved Boost PFC
The REF67010-IPFC_3.6kW-EVK-A04 is a Reference Board with Interleaved Boost PFC topology. It demostrates ROHM’s strong power devices portfolio i.e., high speed switching device Field Trench IGBT and SiC SBD diodes in the Boost Stage. The Auxiliary power supply uses PWM type DC/DC converter IC with 800V Integrated MOSFET and Super-Fast Recovery Diode. The converter is rated at 3.6kW.
This reference design consists of the following three boards.- REF67010-IPFC_3.6kW-EVK-A04_PCBA016: Main board
- REF67010-IPFC_3.6kW-EVK-A04_PCBA017: Auxiliary power supply board
- REF67010-IPFC_3.6kW-EVK-A04_PCBA018: Controller board