ROHM Product Detail

RGWX5TS65D
High-Speed Fast Switching Type, 650V 75A, FRD Built-in, TO-247N, Field Stop Trench IGBT

RGWX5TS65D is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar Inverter, UPS, Welding, IH applications. The RGW series features high-speed switching, contributing to higher efficiency of applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RGWX5TS65DGC11
Status | Recommended
Package | TO-247N
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

W: High speed fast SW

VCES [V]

650

IC(100°C)[A]

75

VCE(sat) (Typ.) [V]

1.5

tf(Typ.) [ns]

31

Built-in Diode

FRD

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Find Similar

Features:

  • Low Collector - Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant

Similar Products

 

Different Grade

RGWX5TS65DHR   Grade| Automotive Status|  Recommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67010
    • 3.6kW Interleaved Boost PFC
    • The REF67010-IPFC_3.6kW-EVK-A04 is a Reference Board with Interleaved Boost PFC topology. It demostrates ROHM’s strong power devices portfolio i.e., high speed switching device Field Trench IGBT and SiC SBD diodes in the Boost Stage. The Auxiliary power supply uses PWM type DC/DC converter IC with 800V Integrated MOSFET and Super-Fast Recovery Diode. The converter is rated at 3.6kW.
      This reference design consists of the following three boards.

      • REF67010-IPFC_3.6kW-EVK-A04_PCBA016: Main board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA017: Auxiliary power supply board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA018: Controller board

X

Most Viewed