ROHM Product Detail

BD33FA1FP3
100mA 3.3V, Fixed Output, High-Accuracy LDO Regulator

BD33FA1FP3 is an LDO regulator with output current capability of 0.1A. The output voltage is 3.3V with ±1% accuracy. The SOT89-3K package is most suitable for heat dissipation. As protective function to prevent IC from destruction, this chip has built-in over current protection circuit to protect the device when output is shorted, and built-in thermal shutdown circuit to protect the IC during thermal over load conditions. This product can be used in wide variety of digital appliances. This regulator can use ceramic capacitor, which have smaller size and longer life than other capacitors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD33FA1FP3-ZTL
Status | Recommended
Package | SOT89-3K
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

ch

1

Withstand Voltage (Max.)[V]

30

Vin(Min.)[V]

6.3

Vin(Max.)[V]

25

Iout(Max.)[A]

0.1

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.3

Dropout Voltage (Typ.)[V]

1.0(Io=0.1A)

Load Regulation[mV]

Vo x 0.005V (Io=0 to 100mA)

Output Capacitor[µF]

1

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Package

SOT89-3K

Reference Code

SOT89-3

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • High accuracy output voltage
  • Built-in Over current protection circuit (OCP)
  • Built-in Temperature protection circuit (TSD)
  • Soft start function

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67010
    • 3.6kW Interleaved Boost PFC
    • The REF67010-IPFC_3.6kW-EVK-A04 is a Reference Board with Interleaved Boost PFC topology. It demostrates ROHM’s strong power devices portfolio i.e., high speed switching device Field Trench IGBT and SiC SBD diodes in the Boost Stage. The Auxiliary power supply uses PWM type DC/DC converter IC with 800V Integrated MOSFET and Super-Fast Recovery Diode. The converter is rated at 3.6kW.
      This reference design consists of the following three boards.

      • REF67010-IPFC_3.6kW-EVK-A04_PCBA016: Main board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA017: Auxiliary power supply board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA018: Controller board

X

Most Viewed