ROHM Product Detail

RB068LAM-60
Super Low IR, 60V, 2A, SOD-128, Schottky Barrier Diode

RB068LAM-60 is Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB068LAM-60TR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

2

IFSM[A]

70

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.002

VR @ Reverse Current[V]

60

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Super low IR

Similar Products

 

Different Grade

RB068LAM-60TF   Grade| Automotive Status|  Recommended

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67010
    • 3.6kW Interleaved Boost PFC
    • The REF67010-IPFC_3.6kW-EVK-A04 is a Reference Board with Interleaved Boost PFC topology. It demostrates ROHM’s strong power devices portfolio i.e., high speed switching device Field Trench IGBT and SiC SBD diodes in the Boost Stage. The Auxiliary power supply uses PWM type DC/DC converter IC with 800V Integrated MOSFET and Super-Fast Recovery Diode. The converter is rated at 3.6kW.
      This reference design consists of the following three boards.

      • REF67010-IPFC_3.6kW-EVK-A04_PCBA016: Main board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA017: Auxiliary power supply board
      • REF67010-IPFC_3.6kW-EVK-A04_PCBA018: Controller board

X

Most Viewed