APEVK66001 - Application EVK
Industrial 3.6kW Totem Pole PFC Application EVK
Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners.
This reference design consists of two boards. Each is shown below.
- TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
- TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board
The software for this reference design can be downloaded from below.
[TPPFCSIC-EVK-301_SW.zip Download]
Design Resources
Specifications
| Board Number | Input voltage (freq.) | Output voltage | Output power | Switching frequency | Efficiency (at half load & 230Vac) | Topology | Cooling | Size | Output voltage 1 | Output voltage 2 | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPPFCSIC-EVK-301_PCB3051 | 85 – 265 VAC (50±3 Hz or 60±3 Hz) | 400V (± 5% voltage ripple) | 3.6 kW @ 230VAC | 100 kHz | 0.985 | Totem Pole | Forced air, small fan | 233mm x 89mm x ca. 40/45 mm(depend on DC link Cap.) | - | - | |||||
| TPPFCSIC-EVK-301_PCB3052 | 76 – 450 Vdc | - | - | - | - | - | - | - | 12V | 18V |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPPFCSIC-EVK-301_PCB3051 | SiC MOSFETs | SCT4045DR | - | Recommended | - | - | Solution Simulator | |||||
| TPPFCSIC-EVK-301_PCB3051 | Gate Drivers | BM61M41RFV-C | - | Recommended | - | - | - | |||||
| TPPFCSIC-EVK-301_PCB3051 | Gate Drivers | BM61S41RFV-C | - | Recommended | - | - | Solution Simulator | |||||
| TPPFCSIC-EVK-301_PCB3051 | 190 to 800V Power MOSFETs | R6076ENZ4 | - | Recommended | - | - | - | Solution Simulator | ||||
| TPPFCSIC-EVK-301_PCB3051 | 12 to 150V MOSFETs | RU1C001UN | - | Recommended | - | - | - | - | - | |||
| TPPFCSIC-EVK-301_PCB3051 | 12 to 150V MOSFETs | RU1C002ZP | - | Recommended | - | - | - | - | - | |||
| TPPFCSIC-EVK-301_PCB3051 | Current Detection Resistors | PMR18EZPFV | - | Recommended | - | - | ||||||
| TPPFCSIC-EVK-301_PCB3051 | Operational Amplifiers | LMR1802G-LB | - | Recommended | - | - | Solution Simulator | |||||
| TPPFCSIC-EVK-301_PCB3051 | Linear Regulators | BD50GA5MEFJ-M | - | Not Recommended for New Designs | - | - | - | - | ||||
| TPPFCSIC-EVK-301_PCB3051 | Linear Regulators | BU33SD2MG-M | - | Recommended | - | - | ||||||
| TPPFCSIC-EVK-301_PCB3051 | Schottky Barrier Diodes | RB160MM-60 | - | Active | - | - | - | - | - | |||
| TPPFCSIC-EVK-301_PCB3051 | Fast Recovery Diodes | RFN2LAM6S | - | Recommended | - | - | - | - | - | |||
| TPPFCSIC-EVK-301_PCB3051 | Chip LEDs (Mono-color type) | SML-H12M8T | - | Active | - | - | - | |||||
| TPPFCSIC-EVK-301_PCB3052 | Fast Recovery Diodes | RF101LAM4S | - | Recommended | - | - | - | - | - | |||
| TPPFCSIC-EVK-301_PCB3052 | Fast Recovery Diodes | RFN1LAM7STF | - | Recommended | - | - | - | - | - | |||
| TPPFCSIC-EVK-301_PCB3052 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
| TPPFCSIC-EVK-301_PCB3052 | Fast Recovery Diodes | RF201LAM2S | - | Recommended | - | - | - | - | - |