ROHM Product Detail

RFN1LAM7STF
Automotive Fast Recovery Diode (AEC-Q101 Qualified)

RFN1LAM7STF is the high reliability Automotive Fast Recovery Diode, suitable for general rectification.

Product Detail

 
Part Number | RFN1LAM7STFTR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

700

Reverse Voltage VR[V]

700

Average Rectified Forward Current IO[A]

0.8

Forward Voltage VF(Max.)[V]

1.5

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

700

trr(Max.)[ns]

80

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Similar Products

 

Different Grade

RFN1LAM7S   Grade| Standard Status|  Recommended

Reference Design / Application Evaluation Kit

 
    • Application EVK - APEVK66001
    • Industrial 3.6kW Totem Pole PFC Application EVK
    • Various applications are equipped with AC/DC functions, and the Totem Pole PFC topology is the standard circuit.The TPPFCSIC-EVK-301 implements a single-phase AC/DC conversion stage in Totem Pole PFC topology. Key components are ROHM Gen.4 SiC MOSFETs (SCT4045DR) as the main high-frequency switching elements, as well as the BM61S41 single-channel isolated gate driver IC. In addition, SJ MOSFETs and auxiliary power supply, among other components from ROHM, were utilized to create a high-performance AC/DC circuit for single-phase operation.TPPFCSIC-EVK-301 reaches up to 98.5% efficiency at 230Vac.If this Totem Pole PFC reference design is coupled with a secondary stage of comparable efficiency, it becomes possible to achieve the 80+ Titanium target efficiency of power supply products. Moreover, this contributes to enhancing the Annual Performance Factor (APF) of air conditioners.

      This reference design consists of two boards. Each is shown below.

      • TPPFCSIC-EVK-201_PCB3051:Totem Pole PFC Board
      • TPPFCSIC-EVK-201_PCB3052 : AUX Power Supply Board

      The software for this reference design can be downloaded from below.
      [TPPFCSIC-EVK-301_SW.zip Download]

X

Most Viewed