Stand-alone type

Stand-alone type

Lapis

The stand-alone type battery monitoring LSI protects battery packs without external microcontroller. There are some additional types that can measure each cell voltage and current by combined microcontroller.

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Supporting Information

       

      Lithium-ion battery monitoring LSI
      Stand-alone type

      Overview

      Abnormality detection and protection functions are implemented without microcontroller

      The stand-alone type battery monitoring LSI protects the battery pack by itself without an external microcontroller.
      Many kinds of functions for various applications are available, such as secondary protection, the number of cells, and various kinds of detection (overvoltage, under voltage, charge/discharge overcurrent, high/low temperature, short-circuit current, open-wire ), and FET gate-driver circuit built-in.
      Some additional types can measure each cell voltage and current by the combined microcontroller.

      Product Features

      Feature 1Maximum operating voltage 80V

      Maximum operating voltage 80V. Allow wide margin for noise

      LAPIS TECHNOLOGY™ 's original high voltage process realized a maximum operating voltage of 80V.


      Feature 2Supports 3 to 14-cells line-up

      Stand-alone type, supported cells

      Since it supports 3 to 14-cells in series, it is possible to constitute the optimum system for various applications.


      Feature 3The lowest current consumption in the industry

      Contributiing to energy saving of system

      The current consumption in normal operation mode is 25µA (typ.), (ML5233 is 30µA) which is the lowest in the industry, and contributes to energy saving of the system.
      The current consumption in power-down mode is 0.1µA (typ.) which is the lowest in the industry, and battery pack long-term storage is possible.


      Feature 4Multistage connection supports multi-cell high voltage systems

      Supports to multi-cells high voltage system with multistage connection

      ML5233 supports the multistage connection. It is possible to construct a multi-cell, exceeding 20-cells, high voltage Lithium-Ion battery system.


      Feature 5MOS-FET overheating prevention function realize the miniaturization and high reliability

      By built-in FET overheat protection function, realize the miniatulization and high reliability.

      The ML5245 has a function to suppress overheating caused by the current flowing through the body diode of the charge/discharge NMOS-FET.
      It eliminates the need for connecting multiple NMOS-FETs in parallel or adding a heat dissipation function, and it achieves miniaturization and high reliability.


      Feature 6Highly accurate voltage detection

      ML5233 CC-CV charge characteristics

      The cell voltage detection accuracy is the industry's best ±15 mV (ML5233 and ML5245). Since each cell voltage of the battery pack can be measured with high accuracy, the battery capacity can be used to the full.


      Feature 7Line-up secondary protection LSI for multi-cell system

      Lithium-ion battery monitoring LSI secondary protection LSI

      ML5232 supports up to 14-cells as a secondary protection LSI for multi-cell systems.
      It detects the overvoltage of each cell and outputs one of two types of alarm signals, Nch open drain or CMOS.


      Feature 8Cell voltage and current measurement function

      Cell voltage and current measurement function

      There are some additional types that output cell voltage and current measured by battery monitoring LSI. It is possible to read cell voltage and current measured with an external microcontroller. It can be used for battery gas-gauge and battery life prediction.


      Feature 9Provide an evaluation board

      Evaluation tool

      The evaluation board is available for ML5233 and ML5245. By connecting an assembled battery pack to the evaluation board, the battery pack system is evaluated easily.

      Applications

      The stand-alone type of battery monitoring LSI protects battery pack in various application field

      The stand-alone type battery monitoring LSI protects battery packs in various application fields and supports the safety of Li-ion batteries with various functions.

      "LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.