AC/DC Converters ICs (PWM / Quasi-Resonant)
				
					
						 
						   ROHM's large current integrated FET type switching regulators are compatible with virtually all switching power supply applications. Features includes a wide input voltage range, flexible operating frequency, and low power consumption.
The broad lineup includes boost (step-up) regulators, buck (step-down) regulators, buck-boost (step-up/step-down) regulators with integrated FET, and negative voltage types. Combining our class-leading power management AC/DC converters with compact switches allows users to save valuable space and reduce the number of components required.
Evaluation Boards
There are Evaluation Boards for various power bands and topologies.
Videos & Catalogs
Parametric Search
Supporting Information
Overview

The BM2P Series was designed for use in AC adapters, home appliances, office equipment, and the like. A low ON resistance super junction MOSFET is built in for significantly improved efficiency, ensuring compliance with the latest Energy Star* standard. Delivers an optimized power supply system for sets of all types.
*:An international environmental leveling system for energy saving in OA equipment
Non-Isolation Buck Converter (COMPACT Series)
| Evaluation Board | Image | IC | Output Power | Output Voltage | Maximum Load Current | Purchase | 
| BM2P109TF-EVK-001  | 
			![]()  | 
			BM2P109TF | 2.0W | 10V | 0.2A | Distribution Inventory | 
| BM2P129TF-EVK-001  | 
			![]()  | 
			BM2P129TF | 2.0W | 12V | 0.167A | Distribution Inventory | 
| BM2P139TF-EVK-001  | 
			![]()  | 
			BM2P139TF | 2.6W | 13V | 0.2A | Distribution Inventory | 
| BM2P159T1F-EVK-001  | 
			![]()  | 
			BM2P159T1F | 2.6W | 15V | 0.175A | Distribution Inventory | 
| BM2P189TF-EVK-001  | 
			![]()  | 
			BM2P189TF | 3.0W | 18V | 0.167A | Distribution Inventory | 
| BM2P209TF-EVK-001  | 
			![]()  | 
			BM2P209TF | 3.0W | 20V | 0.15A | Distribution Inventory | 
| BM2P249TF-EVK-001  | 
			![]()  | 
			BM2P249TF | 3.0W | 24V | 0.125A | Distribution Inventory | 
| BM2P129TF-EVK-002  | 
			![]()  | 
			BM2P129TF | 2.0W | -12V | 0.167A | Distribution Inventory | 
Non-Isolation Buck Converter ( Middle Power COMPACT Series)
| Evaluation Board | Image | IC | Output Power | Output Voltage | Maximum Load Current | Purchase | 
| BM2P161W-EVK-001  | 
			![]()  | 
			BM2P161W | 10.0W | 16V | 0.6A | Distribution Inventory | 
| BM2P121X-EVK-001  | 
			![]()  | 
			BM2P121X-Z | 9W | 12V | 0.75A | Distribution Inventory | 
| BM2P141X-EVK-001  | 
			![]()  | 
			BM2P141X-Z | 10W | 12V | 0.83A | Distribution Inventory | 
| BM2P151X-EVK-001  | 
			![]()  | 
			BM2P151X-Z | 12W | 15V | 0.8A | Distribution Inventory | 
Non-Isolation Buck Converter ( Low~Middle Power High Precision Series )
| Evaluation Board | Image | IC | Output Power | Output Voltage | Maximum Load Current | Purchase | 
| BM2P0161-EVK-001  | 
			![]()  | 
			BM2P0161-Z | 7.5W | 15V | 0.5A | Distribution Inventory | 
| BM2P0161-EVK-002  | 
			![]()  | 
			BM2P0161-Z | 6.0W | 12V | 0.5A | Distribution Inventory | 
| BM2P016-EVK-001  | 
			![]()  | 
			BM2P016 | 15W | 15V | 1A | Distribution Inventory | 
| BM2P016-EVK-002  | 
			![]()  | 
			BM2P016 | 12W | 12V | 1A | Distribution Inventory | 
Isolation Fly-back Converter
| Evaluation Board | Image | IC | Output Power | Output Voltage | Maximum Load Current | Purchase | 
| BM2P094FEVK-001  | 
			![]()  | 
			BM2P094F | 5.0W | 5V | 1A | Distribution Inventory | 
| BM2P016T-EVK-002  | 
			![]()  | 
			BM2P016T | 22.5W | 15V | 1.5A | Distribution Inventory | 
| BM2P0161-EVK-003  | 
			![]()  | 
			BM2P0161-Z | 24.0W | 12V | 2A | Distribution Inventory | 
| BM2P016T-EVK-003  | 
			![]()  | 
			BM2P016T | 48W | 12V | 4A | Distribution Inventory | 
| BM2P016T-EVK-004  | 
			![]()  | 
			BM2P016T | 48W | 24V | 2A | Distribution Inventory | 
| BM2P016T-EVK-001  | 
			![]()  | 
			BM2P016T | 30W | 24V | 1.25A | Distribution Inventory | 
| BM1P061FJ-EVK-001  | 
			![]()  | 
			BM1P061FJ | 48W | 24V | 2A | Distribution Inventory | 
| BM2P060MF-EVK-001  | 
			![]()  | 
			BM2P060MF | 40W | 24V | 1.67A | - | 
Using 1700V SiC MOSFET
| Evaluation Board | Image | IC | Output Power | Output Voltage | Maximum Load Current | Purchase | 
| BD7682FJ-LB-EVK-402  | 
			![]()  | 
			BD7682FJ-LB | 24W | 24V | 1A | Distribution Inventory | 
| BM2SCQ123T-EVK-001  | 
			![]()  | 
			BM2SCQ123T-LBZ | 48W | 24V | 2A | Distribution Inventory | 
| BM2SC123FP2-EVK-001  | 
			![]()  | 
			BM2SC123FP2-LBZ | 48W | 24V | 2A | Distribution Inventory | 
PFC
| Evaluation Board | Image | IC | Output Power | Output Voltage | Maximum Load Current | Purchase | 
| BD7692FJ-EKV-001  | 
			![]()  | 
			BD7692FJ | 200W | 400V | 0.5A | Distribution Inventory | 
Feature 1 : Complies with the latest international standards for efficiency
Class-leading efficiency

For 25W adapters, simply replacing the IC itself will boost efficiency to over 87% (compared with sub-87% with conventional products). This can be increased to over 90% by optimizing the circuit (including selecting the right peripheral components). As a result, the ICs easily pass the new EnergyStar 6 requirements for efficiency.
Significantly lower standby power consumption

Power consumption during standby with a 25W adapter is less than 20mW at 100VAC and less than 30mW at 230VAC - well below the 100mW requirement set by the Energy Star 6 standard. And further improvements are possible through circuit optimization.
Feature 2 : Compact surface mount package added to the lineup

With planar-type MOSFETs commonly used in AC/DC applications, miniaturization is typically difficult due to problems associated with heat dissipation. In contrast, adopting a super junction MOSFET allows for a more compact IC design, including a small surface mount SOP8 package to complement the standard DIP7 type. The SOP8 form factor reduces mounting area by 47% over conventional models.
Lineup

・PWM Current Mode method
     (PWM frequency: 65kHz, with built-in hopping function)
・Burst operation during light loads / Frequency reduction function
・650V startup circuit and switching SJ MOSFET built-in
Multiple protection functions
     - Thermal shut down
     - Source pin open/short protection
     - Secondary overcurrent protection (64ms timer auto restore)
| High-Power Insertion Type (BM2Pxxx Series)  | 
			![]()  | 
			DIP7 Package (9.2×6.35×4.3mm)  | 
		||
|---|---|---|---|---|
| AC/DC Output Power | Protection Functions | MOSFET ON Resistance  | 
			Type Name | |
| BR※1 | VCC OVP※2 | |||
| 8W Class | ✓ | LATCH | 8.5Ω (typ.) | BM2P091 | 
| ✓ | Auto Restart | BM2P092 | ||
| LATCH | BM2P093 | |||
| Auto Restart | BM2P094 | |||
| 13W Class | ✓ | LATCH | 4.0Ω (typ.) | BM2P051 | 
| ✓ | Auto Restart | BM2P052 | ||
| LATCH | BM2P053 | |||
| Auto Restart | BM2P054 | |||
| 19W Class | ✓ | LATCH | 2.4Ω (typ.) | BM2P031 | 
| ✓ | Auto Restart | BM2P032 | ||
| LATCH | BM2P033 | |||
| Auto Restart | BM2P034 | |||
| 25W Class | ✓ | LATCH | 1.4Ω (typ.) | BM2P011 | 
| ✓ | Auto Restart | BM2P012 | ||
| LATCH | BM2P013 | |||
| Auto Restart | BM2P014 | |||
| Compact Surface-Mount Type (BM2PxxxF Series)  | 
			![]()  | 
			SOP8 Package (6.2×5.0×1.5mm)  | 
		||
|---|---|---|---|---|
| AC/DC Output Power | Protection Functions | MOSFET ON Resistance  | 
			Type Name | |
| BR※1 | VCC OVP※2 | |||
| 5W Class | ✓ | LATCH | 8.5Ω (typ.) | BM2P091F | 
| ✓ | Auto Restart | BM2P092F | ||
| LATCH | BM2P093F | |||
| Auto Restart | BM2P094F | |||
| 8W Class | ✓ | LATCH | 4.0Ω (typ.) | BM2P051F | 
| ✓ | Auto Restart | BM2P052F | ||
| LATCH | BM2P053F | |||
| Auto Restart | BM2P054F | |||
※1 BR:Brown in/out voltage protection function
※2 Vcc pin over-/under-voltage protection function
Related Information
New Product Bulletin
ROHM cultivates cutting-edge proprietary technologies to develop products and solutions optimized to market needs.