ML62Q2000 series (U16 Core)

ML62Q2000 series (U16 Core)

The ML62Q2000 series is class-leading power consumption.* And this series built-in a high-speed 12-bit successive approximation A/D converter that contributes to improving accuracy in sensor measurement, and hardware-based speech playback function can reduce the CPU load when playing guidance and sound effects.

* : LAPIS Technology study
* U16 Core : LAPIS Technology's original 16bit RISC CPU nX-U16/100 Core

Easy Part Finder

 

Parametric Search

 
X X

      Loading
      Loading
      Loading

      Supporting Information

       

      Class-Leading*1 Low Power Consumption
      Built-in high-speed 12-bit successive approximation A/D converter, safety functions, and speech playback hardware engine

      ML62Q2000 series

      *1 LAPIS Technology study

      Overview

      ML62Q1000 series System Block Diagram

      The ML62Q2000 series CMOS MCUs utilize LAPIS Technology's original 16bit RISC U16 Core to achieve superior performance.

      This series equipped with program memory(Flash memory), data memory(RAM), data Flash (Erase unit:128byte, Write unit:1byte) and rich peripheral functions such as the multiplier/divider, CRC generator, Clock generator, Timer, General Purpose Ports, UART, Synchronous serial port, I2C bus interface unit(Master, Slave), Voltage Level Supervisor(VLS), Hight-speed Successive approximation type 12bit A/D converter, Safety function (IEC60730/60335 Class B) and so on.

      The built-in on-chip debug function enables debugging and programming the software. Also, ISP (In-System Programming) function supports the Flash programming in production line.

      The ML62Q2000 series includes the ML62Q2500 group, which uses a small WQFN package to reduce the mounting area of the MCU and enables miniaturization of the set. The ML62Q2700 group has a speech playback function and an LCD driver.

      Product Features

      Feature 1Class-leading*1 low power consumption (0.6μA*2 @ "HALT-D" mode)

      HALT-D mode

      The ML62Q2000 series has a new "HALT-D" mode that stops the CPU, high-speed clock, and some peripheral circuits.
      As a result, the class-leading 0.6μA*2 has been achieved in the state which operates timers using the built-in RC oscillation circuit.

      Applicable Models:ML62Q2500 group, ML62Q2700 group
      *1:LAPIS Technology study
      *2:Current consumption for ML62Q2500 group
      Current consumption in "HALT-D" mode in the ML62Q2700 group is 0.9μA


      Feature 2High-speed 12-bit successive approximation A/D converter that contributes to high-accuracy sensor measurement

      High-speed 12-bit successive approximation A/D converter

      High-speed (Min 1.375μs / Ch.) A/D conversion is possible, and the number of times of sensing can be increased in a short period, contributing to improving measurement accuracy.

      Applicable Models:ML62Q2500 group, ML62Q2700 group


      Feature 3Built-in safety functions to protect equipment and systems from unforeseen circumstances

      Self Diagnostic Functions
      • Successive approximation type A/D converter test
      • Clock mutual monitoring
      • UART self-test function
      • SSIO self-test function
      • I2C self-test function
      • WDT counter read
      • Port output level self-test function
      • MCU status interrupt
      • Clock backup function and the self-test
      Automatically detects
      abnormalities in each block
      Error Detection
      • RAM parity error detection
      • ROM unused area access reset
      • Flash memory CRC calculation
      Detects memory malfunctions
      due to memory data errors or
      Invalid memory access
      Memory Protection
      • RAM guard
      • SFR guard
        (Special Function Register)
      SFR/RAM erroneous
      write prevention

      IEC60730 / IEC60335 (Class B) certified hardware with 14 safety functions.

      Applicable Models:ML62Q2500 group, ML62Q2700 group


      Feature 4Built-in hardware-based speech playback function facilitates speech playback without the need to purchase middleware.

      Built-in hardware-based speech playback function facilitates speech playback without the need to purchase middleware

      Built-in hardware-based ADPCM speech playback function that can reduce the CPU load when playing guidance and sound effects.
      Facilitates Speech Playback by calling the library function for playing sound provided by Lapis Technology.

      Applicable Models:ML62Q2700 group


      Feature 5Enables high-speed 24MHz operation at all operating voltages(1.8V to 5.5 V)

      Enables high-speed 24MHz operation at all operating voltages

      The maximum performance of the MCU can be demonstrated even at low voltage.

      Applicable Models:ML62Q2500 group, ML62Q2700 group


      Feature 6A High Accuracy Oscillation Circuit (±1.5%*1)Ideal for Serial Communication

      A High Accuracy Oscillation Circuit Ideal for Serial Communication

      UART communication is used without an external clock.

      Applicable Models:ML62Q2500 group, ML62Q2700 group
      *1:Condition : -40℃ to +85℃

      Applications

      ML62Q1000 is ideal for white goods that are becoming more sophisticated and small appliances around the kitchen

      The ML62Q2000 series takes over the “Safety Function” of the ML62Q1000 series, and also has class-leading power consumption and a high-speed 12-bit successive approximation A/D that contributes to improving sensor measurement accuracy. Therefore, the ML62Q2000 series is ideal for home appliances and industrial such as battery packs, various battery monitoring applications, measuring equipment requiring high accuracy analog measurement, water heaters, and rice cookers.